75 W, 4:1 Input Range, Single Regulated Output, 1/2 Brick, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHB75W-Q24-S3R3 | 9 ~ 36 | 50 | 3.3 | 15 | UL/cUL |
VHB75W-Q24-S5 | 9 ~ 36 | 75 | 5 | 15 | UL/cUL |
VHB75W-Q24-S12 | 9 ~ 36 | 75 | 12 | 6.25 | UL/cUL |
VHB75W-Q24-S15 | 9 ~ 36 | 75 | 15 | 5 | UL/cUL |
VHB75W-Q24-S24 | 9 ~ 36 | 75 | 24 | 3.12 | UL/cUL |
VHB75W-Q24-S48 | 9 ~ 36 | 75 | 48 | 1.56 | UL/cUL |
VHB75W-Q48-S3R3 | 18 ~ 75 | 49.5 | 3.3 | 15 | UL/cUL |
VHB75W-Q48-S5 | 18 ~ 75 | 75 | 5 | 15 | UL/cUL |
VHB75W-Q48-S12 | 18 ~ 75 | 75 | 12 | 6.25 | UL/cUL |
VHB75W-Q48-S15 | 18 ~ 75 | 75 | 15 | 5 | UL/cUL |
VHB75W-Q48-S24 | 18 ~ 75 | 75 | 24 | 3.12 | UL/cUL |
VHB75W-Q48-S48 | 18 ~ 75 | 75 | 48 | 1.56 | UL/cUL |