Active

VHB75W Series

1/2 Brick Isolated Dc-Dc Converter

VHB75W Series
VHB75W alternate view

Overview

  • 75 W
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VHB75W series is an industry standard half brick dc-dc converter housed in a rugged aluminum case. Providing an ultra-wide 4:1 input range and packed with features, these high power dc-dc converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 60.96 x 12.7
  • Protections
     
    Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VHB75W-Q24-S3R3 9 ~ 36 50 3.3 15 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
VHB75W-Q24-S5 9 ~ 36 75 5 15 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q24-S5 Sample Request Request a Quote
VHB75W-Q24-S12 9 ~ 36 75 12 6.25 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q24-S12 Sample Request Request a Quote
VHB75W-Q24-S15 9 ~ 36 75 15 5 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q24-S15 Sample Request Request a Quote
VHB75W-Q24-S24 9 ~ 36 75 24 3.12 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q24-S24 Sample Request Request a Quote
VHB75W-Q24-S48 9 ~ 36 75 48 1.56 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q24-S48 Sample Request Request a Quote
VHB75W-Q48-S3R3 18 ~ 75 49.5 3.3 15 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
VHB75W-Q48-S5 18 ~ 75 75 5 15 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q48-S5 Sample Request Request a Quote
VHB75W-Q48-S12 18 ~ 75 75 12 6.25 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q48-S12 Sample Request Request a Quote
VHB75W-Q48-S15 18 ~ 75 75 15 5 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q48-S15 Sample Request Request a Quote
VHB75W-Q48-S24 18 ~ 75 75 24 3.12 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q48-S24 Sample Request Request a Quote
VHB75W-Q48-S48 18 ~ 75 75 48 1.56 UL/cUL 3D Model PCB Footprint Stock Check VHB75W-Q48-S48 Sample Request Request a Quote