Active

VHE100W Series

1/2 Brick Isolated Dc-Dc Converter

VHE100W Series
VHE100W alternate view

Overview

  • 100 W
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 93%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VHE100W is CUI's second generation half brick dc-dc converter series designed to maximize efficiency in high power dc-dc applications. Providing an ultra-wide 4:1 input range and packed with features, these high power dc-dc converters are ideally suited for ITE, industrial, and consumer electronic equipment where a widely-fluctuating voltage must be precisely regulated.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.48
  • Dimensions LxWxH (mm)
     
    57.9 x 61 x 12.3
  • Protections
     
    Over Voltage, Short Circuit
  • Safety Standards
     
    60950

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VHE100W-Q24-S3R3 9 ~ 36 82.5 3.3 25 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S3R3 Sample Request Request a Quote
VHE100W-Q24-S5 9 ~ 36 100 5 20 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S5 Sample Request Request a Quote
VHE100W-Q24-S12 9 ~ 36 100 12 8.4 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S12 Sample Request Request a Quote
VHE100W-Q24-S15 9 ~ 36 100 15 6.7 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S15 Sample Request Request a Quote
VHE100W-Q24-S24 9 ~ 36 100 24 4.2 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S24 Sample Request Request a Quote
VHE100W-Q24-S48 9 ~ 36 100 48 2.1 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S48 Sample Request Request a Quote
VHE100W-Q48-S3R3 18 ~ 75 82.5 3.3 25 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S3R3 Sample Request Request a Quote
VHE100W-Q48-S5 18 ~ 75 100 5 20 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S5 Sample Request Request a Quote
VHE100W-Q48-S12 18 ~ 75 100 12 8.4 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S12 Sample Request Request a Quote
VHE100W-Q48-S15 18 ~ 75 100 15 6.7 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S15 Sample Request Request a Quote
VHE100W-Q48-S24 18 ~ 75 100 24 4.2 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S24 Sample Request Request a Quote
VHE100W-Q48-S48 18 ~ 75 100 48 2.1 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S48 Sample Request Request a Quote

NEWS AND RESOURCES