1/2 Brick Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHE100W-Q24-S3R3 | 9 ~ 36 | 82.5 | 3.3 | 25 | UL/cUL |
VHE100W-Q24-S5 | 9 ~ 36 | 100 | 5 | 20 | UL/cUL |
VHE100W-Q24-S12 | 9 ~ 36 | 100 | 12 | 8.4 | UL/cUL |
VHE100W-Q24-S15 | 9 ~ 36 | 100 | 15 | 6.7 | UL/cUL |
VHE100W-Q24-S24 | 9 ~ 36 | 100 | 24 | 4.2 | UL/cUL |
VHE100W-Q24-S48 | 9 ~ 36 | 100 | 48 | 2.1 | UL/cUL |
VHE100W-Q48-S3R3 | 18 ~ 75 | 82.5 | 3.3 | 25 | UL/cUL |
VHE100W-Q48-S5 | 18 ~ 75 | 100 | 5 | 20 | UL/cUL |
VHE100W-Q48-S12 | 18 ~ 75 | 100 | 12 | 8.4 | UL/cUL |
VHE100W-Q48-S15 | 18 ~ 75 | 100 | 15 | 6.7 | UL/cUL |
VHE100W-Q48-S24 | 18 ~ 75 | 100 | 24 | 4.2 | UL/cUL |
VHE100W-Q48-S48 | 18 ~ 75 | 100 | 48 | 2.1 | UL/cUL |