Active

VHE100W Series

1/2 Brick Isolated Dc-Dc Converter

VHE100W Series
VHE100W alternate view

Overview

  • 100 W
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 93%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VHE100W is CUI's second generation half brick dc-dc converter series designed to maximize efficiency in high power dc-dc applications. Providing an ultra-wide 4:1 input range and packed with features, these high power dc-dc converters are ideally suited for ITE, industrial, and consumer electronic equipment where a widely-fluctuating voltage must be precisely regulated.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.48
  • Dimensions LxWxH (mm)
     
    57.9 x 61 x 12.3
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VHE100W-Q24-S3R3 9 ~ 36 82.5 3.3 25 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S3R3 Sample Request Request a Quote
VHE100W-Q24-S5 9 ~ 36 100 5 20 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S5 Sample Request Request a Quote
VHE100W-Q24-S12 9 ~ 36 100 12 8.4 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S12 Sample Request Request a Quote
VHE100W-Q24-S15 9 ~ 36 100 15 6.7 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S15 Sample Request Request a Quote
VHE100W-Q24-S24 9 ~ 36 100 24 4.2 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S24 Sample Request Request a Quote
VHE100W-Q24-S48 9 ~ 36 100 48 2.1 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q24-S48 Sample Request Request a Quote
VHE100W-Q48-S3R3 18 ~ 75 82.5 3.3 25 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S3R3 Sample Request Request a Quote
VHE100W-Q48-S5 18 ~ 75 100 5 20 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S5 Sample Request Request a Quote
VHE100W-Q48-S12 18 ~ 75 100 12 8.4 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S12 Sample Request Request a Quote
VHE100W-Q48-S15 18 ~ 75 100 15 6.7 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S15 Sample Request Request a Quote
VHE100W-Q48-S24 18 ~ 75 100 24 4.2 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S24 Sample Request Request a Quote
VHE100W-Q48-S48 18 ~ 75 100 48 2.1 UL/cUL 3D Model PCB Footprint Stock Check VHE100W-Q48-S48 Sample Request Request a Quote

NEWS AND RESOURCES