Chassis Mount Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK150W-Q24-S5 | 9 ~ 36 | 125 | 5 | 25 |
VHK150W-Q24-S12 | 9 ~ 36 | 150 | 12 | 12.5 |
VHK150W-Q24-S15 | 9 ~ 36 | 150 | 15 | 10 |
VHK150W-Q24-S24 | 9 ~ 36 | 156 | 24 | 6.5 |
VHK150W-Q24-S28 | 9 ~ 36 | 150 | 28 | 5.4 |
VHK150W-Q24-S48 | 9 ~ 36 | 150 | 48 | 3.12 |
VHK150W-Q48-S5 | 18 ~ 75 | 125 | 5 | 25 |
VHK150W-Q48-S12 | 18 ~ 75 | 150 | 12 | 12.5 |
VHK150W-Q48-S15 | 18 ~ 75 | 150 | 15 | 10 |
VHK150W-Q48-S24 | 18 ~ 75 | 156 | 24 | 6.5 |
VHK150W-Q48-S28 | 18 ~ 75 | 150 | 28 | 5.4 |
VHK150W-Q48-S48 | 18 ~ 75 | 150 | 48 | 3.12 |