200 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK200W-Q24-S12-DIN | 10 ~ 36 | 200 | 12 | 16.7 |
VHK200W-Q24-S15-DIN | 10 ~ 36 | 200 | 15 | 13.3 |
VHK200W-Q24-S24-DIN | 10 ~ 36 | 200 | 24 | 8.3 |
VHK200W-Q24-S28-DIN | 10 ~ 36 | 200 | 28 | 7.14 |
VHK200W-Q24-S48-DIN | 10 ~ 36 | 200 | 48 | 4.2 |
VHK200W-Q48-S12-DIN | 18 ~ 75 | 200 | 12 | 16.7 |
VHK200W-Q48-S15-DIN | 18 ~ 75 | 200 | 15 | 13.3 |
VHK200W-Q48-S24-DIN | 18 ~ 75 | 200 | 24 | 8.3 |
VHK200W-Q48-S28-DIN | 18 ~ 75 | 200 | 28 | 7.14 |
VHK200W-Q48-S48-DIN | 18 ~ 75 | 200 | 48 | 4.2 |