Active

VHK200W-DIN Series

DIN Rail Isolated Dc-Dc Converter

Overview

  • 200 W
  • 4:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 89%

Safety & Compliance

Documents

Description

The VHK200W-DIN series is a high efficiency isolated dc-dc converter housed in a rugged DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an integrated heat sink, providing improved thermal performance for challenging industrial environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    4.23 x 4.01 x 2.07
  • Dimensions LxWxH (mm)
     
    107.5 x 101.8 x 52.6
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
VHK200W-Q24-S12-DIN 10 ~ 36 200 12 16.7 3D Model Stock Check VHK200W-Q24-S12-DIN Sample Request Request a Quote
VHK200W-Q24-S15-DIN 10 ~ 36 200 15 13.3 3D Model -- Sample Request Request a Quote
VHK200W-Q24-S24-DIN 10 ~ 36 200 24 8.3 3D Model Stock Check VHK200W-Q24-S24-DIN Sample Request Request a Quote
VHK200W-Q24-S28-DIN 10 ~ 36 200 28 7.14 3D Model -- Sample Request Request a Quote
VHK200W-Q24-S48-DIN 10 ~ 36 200 48 4.2 3D Model -- Sample Request Request a Quote
VHK200W-Q48-S12-DIN 18 ~ 75 200 12 16.7 3D Model -- Sample Request Request a Quote
VHK200W-Q48-S15-DIN 18 ~ 75 200 15 13.3 3D Model -- Sample Request Request a Quote
VHK200W-Q48-S24-DIN 18 ~ 75 200 24 8.3 3D Model Stock Check VHK200W-Q48-S24-DIN Sample Request Request a Quote
VHK200W-Q48-S28-DIN 18 ~ 75 200 28 7.14 3D Model -- Sample Request Request a Quote
VHK200W-Q48-S48-DIN 18 ~ 75 200 48 4.2 3D Model Stock Check VHK200W-Q48-S48-DIN Sample Request Request a Quote

NEWS AND RESOURCES