Chassis Mount Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHK200W-Q24-S12 | 10 ~ 36 | 200 | 12 | 16.7 | CE |
VHK200W-Q24-S15 | 10 ~ 36 | 200 | 15 | 13.3 | CE |
VHK200W-Q24-S24 | 10 ~ 36 | 200 | 24 | 8.3 | CE |
VHK200W-Q24-S28 | 10 ~ 36 | 200 | 28 | 7.14 | CE |
VHK200W-Q24-S48 | 10 ~ 36 | 200 | 48 | 4.2 | CE |
VHK200W-Q48-S12 | 18 ~ 75 | 200 | 12 | 16.7 | CE |
VHK200W-Q48-S15 | 18 ~ 75 | 200 | 15 | 13.3 | CE |
VHK200W-Q48-S24 | 18 ~ 75 | 200 | 24 | 8.3 | CE |
VHK200W-Q48-S28 | 18 ~ 75 | 200 | 28 | 7.14 | CE |
VHK200W-Q48-S48 | 18 ~ 75 | 200 | 48 | 4.2 | CE |