Active

VHK200W Series

Chassis Mount Isolated Dc-Dc Converter

VHK200W Series
VHK200W alternate view

Overview

  • 200 W
  • 4:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 89%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The VHK200W series is a rugged chassis mount dc-dc converter featuring an integrated heat sink for improved thermal performance. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. With an ultra-wide 4:1 input range, these high power dc-dc converters are ideal when being driven from a fluctuating device such as a battery which exhibits wide voltage swings during charging and discharging conditions.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    4.25 x 4 x 1.5
  • Dimensions LxWxH (mm)
     
    107.95 x 101.6 x 38.1
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VHK200W-Q24-S12 10 ~ 36 200 12 16.7 -- 3D Model Stock Check VHK200W-Q24-S12 Sample Request Request a Quote
VHK200W-Q24-S15 10 ~ 36 200 15 13.3 -- 3D Model Stock Check VHK200W-Q24-S15 Sample Request Request a Quote
VHK200W-Q24-S24 10 ~ 36 200 24 8.3 -- 3D Model Stock Check VHK200W-Q24-S24 Sample Request Request a Quote
VHK200W-Q24-S28 10 ~ 36 200 28 7.14 CE 3D Model Stock Check VHK200W-Q24-S28 Sample Request Request a Quote
VHK200W-Q24-S48 10 ~ 36 200 48 4.2 -- 3D Model Stock Check VHK200W-Q24-S48 Sample Request Request a Quote
VHK200W-Q48-S12 18 ~ 75 200 12 16.7 -- 3D Model Stock Check VHK200W-Q48-S12 Sample Request Request a Quote
VHK200W-Q48-S15 18 ~ 75 200 15 13.3 -- 3D Model Stock Check VHK200W-Q48-S15 Sample Request Request a Quote
VHK200W-Q48-S24 18 ~ 75 200 24 8.3 CE 3D Model Stock Check VHK200W-Q48-S24 Sample Request Request a Quote
VHK200W-Q48-S28 18 ~ 75 200 28 7.14 CE 3D Model Stock Check VHK200W-Q48-S28 Sample Request Request a Quote
VHK200W-Q48-S48 18 ~ 75 200 48 4.2 -- 3D Model Stock Check VHK200W-Q48-S48 Sample Request Request a Quote