The VHK50W series is a rugged chassis mount dc-dc converter featuring an integrated heat sink for improved thermal performance. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. With an ultra-wide 4:1 input range, these high power dc-dc converters are ideal when being driven from a fluctuating device such as a battery which exhibits wide voltage swings during charging and discharging conditions.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK50W-Q24-S3R3 | 9 ~ 36 | 33 | 3.3 | 10 |
VHK50W-Q24-S5 | 9 ~ 36 | 50 | 5 | 10 |
VHK50W-Q24-S12 | 9 ~ 36 | 50 | 12 | 4.16 |
VHK50W-Q24-S15 | 9 ~ 36 | 50 | 15 | 3.33 |
VHK50W-Q24-S24 | 9 ~ 36 | 50 | 24 | 2.08 |
VHK50W-Q24-S28 | 9 ~ 36 | 50 | 28 | 1.78 |
VHK50W-Q24-S48 | 9 ~ 36 | 50 | 48 | 1.04 |
VHK50W-Q48-S3R3 | 18 ~ 75 | 33 | 3.3 | 10 |
VHK50W-Q48-S5 | 18 ~ 75 | 50 | 5 | 10 |
VHK50W-Q48-S12 | 18 ~ 75 | 50 | 12 | 4.16 |
VHK50W-Q48-S15 | 18 ~ 75 | 50 | 15 | 3.33 |
VHK50W-Q48-S24 | 18 ~ 75 | 50 | 24 | 2.08 |
VHK50W-Q48-S28 | 18 ~ 75 | 50 | 28 | 1.78 |
VHK50W-Q48-S48 | 18 ~ 75 | 50 | 48 | 1.04 |