75 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK75W-Q24-S3R3-DIN | 9 ~ 36 | 50 | 3.3 | 15 |
VHK75W-Q24-S5-DIN | 9 ~ 36 | 75 | 5 | 15 |
VHK75W-Q24-S12-DIN | 9 ~ 36 | 75 | 12 | 6.25 |
VHK75W-Q24-S15-DIN | 9 ~ 36 | 75 | 15 | 5 |
VHK75W-Q24-S24-DIN | 9 ~ 36 | 75 | 24 | 3.12 |
VHK75W-Q24-S48-DIN | 9 ~ 36 | 75 | 48 | 1.56 |
VHK75W-Q48-S3R3-DIN | 18 ~ 75 | 50 | 3.3 | 15 |
VHK75W-Q48-S5-DIN | 18 ~ 75 | 75 | 5 | 15 |
VHK75W-Q48-S12-DIN | 18 ~ 75 | 75 | 12 | 6.25 |
VHK75W-Q48-S15-DIN | 18 ~ 75 | 75 | 15 | 5 |
VHK75W-Q48-S24-DIN | 18 ~ 75 | 75 | 24 | 3.12 |
VHK75W-Q48-S48-DIN | 18 ~ 75 | 75 | 48 | 1.56 |