The VHS1-SIP unregulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Featuring a compact SIP package, an ultra-wide -40 to +85 °C operating temperature range, and 6K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection and reduce switching noise in a number of applications, including medical equipment, power metering systems, and high voltage test equipment.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHS1-S12-S5-SIP | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
VHS1-S12-S12-SIP | 10.8 ~ 13.2 | 1 | 12 | 0.08 | UL/cUL |