VIBLSD1-DIP Series
VIBLSD1-DIP alternate view

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.8 x 0.39 x 0.26
  • Dimensions LxWxH (mm)
     
    20.32 x 9.91 x 6.6
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VIBLSD1-S5-S5-DIP 4.75 ~ 5.25 1 5 0.2 Stock Check VIBLSD1-S5-S5-DIP
VIBLSD1-S5-S9-DIP 4.75 ~ 5.25 1 9 0.111 --
VIBLSD1-S5-S12-DIP 4.75 ~ 5.25 1 12 0.08 Stock Check VIBLSD1-S5-S12-DIP
VIBLSD1-S5-S15-DIP 4.75 ~ 5.25 1 15 0.07 Stock Check VIBLSD1-S5-S15-DIP
VIBLSD1-S5-S24-DIP 4.75 ~ 5.25 1 24 0.05 --
VIBLSD1-S12-S5-DIP 11.4 ~ 12.6 1 5 0.2 Stock Check VIBLSD1-S12-S5-DIP
VIBLSD1-S12-S9-DIP 11.4 ~ 12.6 1 9 0.111 --
VIBLSD1-S12-S12-DIP 11.4 ~ 12.6 1 12 0.08 Stock Check VIBLSD1-S12-S12-DIP
VIBLSD1-S12-S15-DIP 11.4 ~ 12.6 1 15 0.07 Stock Check VIBLSD1-S12-S15-DIP
VIBLSD1-S12-S24-DIP 11.4 ~ 12.6 1 24 0.05 --
VIBLSD1-S24-S5-DIP 22.8 ~ 25.2 1 5 0.15 Stock Check VIBLSD1-S24-S5-DIP
VIBLSD1-S24-S9-DIP 22.8 ~ 25.2 1 9 0.111 --
VIBLSD1-S24-S12-DIP 22.8 ~ 25.2 1 12 0.08 Stock Check VIBLSD1-S24-S12-DIP
VIBLSD1-S24-S15-DIP 22.8 ~ 25.2 1 15 0.07 Stock Check VIBLSD1-S24-S15-DIP

NEWS AND RESOURCES