1 W, 1:1 Input Range, Single Regulated Output, 14 Pin DIP, 1000 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VIBLSD1-S5-S5-DIP | 4.75 ~ 5.25 | 1 | 5 | 0.2 |
VIBLSD1-S5-S12-DIP | 4.75 ~ 5.25 | 1 | 12 | 0.08 |
VIBLSD1-S12-S5-DIP | 11.4 ~ 12.6 | 1 | 5 | 0.2 |
VIBLSD1-S12-S9-DIP | 11.4 ~ 12.6 | 1 | 9 | 0.111 |
VIBLSD1-S12-S12-DIP | 11.4 ~ 12.6 | 1 | 12 | 0.08 |
VIBLSD1-S12-S15-DIP | 11.4 ~ 12.6 | 1 | 15 | 0.07 |
VIBLSD1-S24-S5-DIP | 22.8 ~ 25.2 | 1 | 5 | 0.15 |