VIBLSD1-DIP Series

1 W, 1:1 Input Range, Single Regulated Output, 14 Pin DIP, 1000 Vdc Isolation, Dc-Dc Converter

VIBLSD1-DIP Series
The VIBLSD1-DIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact DIP package and featuring a wide -40 to +85 °C operating temperature range, these lower power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.

Features


  • 1 W isolated output
  • Industry standard 14 pin DIP package
  • Single regulated output
  • Short circuit protection
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +85°C temperature range

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.8 x 0.39 x 0.26
  • Dimensions LxWxH (mm)
     
    20.32 x 9.91 x 6.6

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VIBLSD1-S5-S5-DIP 4.75 ~ 5.25 1 5 0.2 3D Model PCB Footprint Stock Check VIBLSD1-S5-S5-DIP -- Request a Quote
VIBLSD1-S5-S12-DIP 4.75 ~ 5.25 1 12 0.08 3D Model PCB Footprint Stock Check VIBLSD1-S5-S12-DIP Sample Request Request a Quote
VIBLSD1-S5-S15-DIP 4.75 ~ 5.25 1 15 0.07 -- -- Stock Check VIBLSD1-S5-S15-DIP -- --
VIBLSD1-S12-S5-DIP 11.4 ~ 12.6 1 5 0.2 3D Model PCB Footprint Stock Check VIBLSD1-S12-S5-DIP -- Request a Quote
VIBLSD1-S12-S9-DIP 11.4 ~ 12.6 1 9 0.111 3D Model PCB Footprint -- -- Request a Quote
VIBLSD1-S12-S12-DIP 11.4 ~ 12.6 1 12 0.08 3D Model PCB Footprint Stock Check VIBLSD1-S12-S12-DIP Sample Request Request a Quote
VIBLSD1-S12-S15-DIP 11.4 ~ 12.6 1 15 0.07 3D Model PCB Footprint Stock Check VIBLSD1-S12-S15-DIP Sample Request Request a Quote
VIBLSD1-S24-S5-DIP 22.8 ~ 25.2 1 5 0.15 3D Model PCB Footprint Stock Check VIBLSD1-S24-S5-DIP Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VIBLSD1-S5-S15-DIP PDS1-S5-S15-D