The VIBLSD1-SIP regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SIP package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for a variety of digital circuits, test & measurement equipment, process & machine controls, and telecom applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | ||||
---|---|---|---|---|---|---|---|---|
VIBLSD1-S5-S5-SIP | 4.75 ~ 5.25 | 1 | 5 | 0.2 | ||||
VIBLSD1-S12-S24-SIP | 11.4 ~ 12.6 | 1 | 24 | 0.042 | ||||
VIBLSD1-S15-S12-SIP | 14.25 ~ 15.75 | 1 | 12 | 0.083 | ||||
VIBLSD1-S24-S5-SIP | 22.8 ~ 25.2 | 1 | 5 | 0.2 | ||||
* Discontinued Model | Recommended Replacement | |||||||
VIBLSD1-S15-S12-SIP | PQME1-S Series |