6 Pin SIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VIFSD1-S5-S5-SIP | 4.75 ~ 5.25 | 1 | 5 | 0.15 |
VIFSD1-S5-S12-SIP | 4.75 ~ 5.25 | 1 | 12 | 0.08 |
VIFSD1-S12-S5-SIP | 11.4 ~ 12.6 | 1 | 5 | 0.15 |
VIFSD1-S12-S9-SIP | 11.4 ~ 12.6 | 1 | 9 | 0.111 |
VIFSD1-S12-S12-SIP | 11.4 ~ 12.6 | 1 | 12 | 0.08 |
VIFSD1-S24-S5-SIP | 22.8 ~ 25.2 | 1 | 5 | 0.15 |
VIFSD1-S24-S9-SIP | 22.8 ~ 25.2 | 1 | 9 | 0.111 |
VIFSD1-S24-S12-SIP | 22.8 ~ 25.2 | 1 | 12 | 0.08 |
VIFSD1-S24-S15-SIP | 22.8 ~ 25.2 | 1 | 15 | 0.07 |