100 W, 3:1 Input Range, Single Regulated Output, 1/4 Brick, 2250 Vdc Isolation, Railway Dc-Dc Converter
The VQB100R series is an industry standard quarter brick dc-dc converter housed in a rugged pcb mount case. Offering EN 50155 compliance and an input range of 66~160 Vdc, the VQB100R is ideally suited to address power conversion requirements in railway applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VQB100R-T110-S12 | 66 ~ 160 | 100 | 12 | 8.4 | UL/cUL |
VQB100R-T110-S24 | 66 ~ 160 | 100 | 24 | 4.2 | UL/cUL |
VQB100R-T110-S5 | 66 ~ 160 | 100 | 5 | 20 | UL/cUL |