Active

VQB100R Series

1/4 Brick Isolated Dc-Dc Converter

VQB100R Series
VQB100R Series Alternate View

Overview

  • 100 W
  • 3:1 input range
  • Single regulated output
  • Designed for railway applications
  • Industry standard quarter brick package
  • Remote on/off control, Output trim, Remote Sense
  • Meets EN 50155 with external filter
  • Efficiency up to 92%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VQB100R series is an industry standard quarter brick dc-dc converter housed in a rugged pcb mount case. Offering EN 50155 compliance and an input range of 66~160 Vdc, the VQB100R is ideally suited to address power conversion requirements in railway applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 36.8 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VQB100R-T110-S12 66 ~ 160 100 12 8.4 UL/cUL 3D Model PCB Footprint Stock Check VQB100R-T110-S12 Sample Request Request a Quote
VQB100R-T110-S24 66 ~ 160 100 24 4.2 UL/cUL 3D Model PCB Footprint Stock Check VQB100R-T110-S24 Sample Request Request a Quote
VQB100R-T110-S5 66 ~ 160 100 5 20 UL/cUL 3D Model PCB Footprint Stock Check VQB100R-T110-S5 Sample Request Request a Quote

NEWS AND RESOURCES