1/4 Brick Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VQB75W-Q24-S3R3 | 9 ~ 36 | 40 | 3.3 | 12 |
VQB75W-Q24-S5 | 9 ~ 36 | 60 | 5 | 12 |
VQB75W-Q24-S12 | 9 ~ 36 | 75 | 12 | 6.25 |
VQB75W-Q24-S15 | 9 ~ 36 | 75 | 15 | 5 |
VQB75W-Q24-S24 | 9 ~ 36 | 75 | 3.3 | 3.12 |
VQB75W-Q48-S3R3 | 18 ~ 75 | 40 | 3.3 | 12 |
VQB75W-Q48-S5 | 18 ~ 75 | 60 | 5 | 12 |
VQB75W-Q48-S12 | 18 ~ 75 | 75 | 12 | 6.25 |
VQB75W-Q48-S15 | 18 ~ 75 | 75 | 15 | 5 |
VQB75W-Q48-S24 | 18 ~ 75 | 75 | 24 | 3.12 |