Active

VQB75W Series

1/4 Brick Isolated Dc-Dc Converter

VQB75W Series
VQB75W Series Alternate View

Overview

  • 75 W
  • 4:1 input range
  • Single regulated output
  • Industry standard quarter brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 87%

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 36.83 x 12.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Current (A) Output Voltage (Vdc) 3D Model PCB Footprint Stock Check Sample Request RFQ
VQB75W-Q24-S3R3 9 ~ 36 40 12 3.3 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q24-S5 9 ~ 36 60 12 5 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q24-S12 9 ~ 36 75 6.25 12 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q24-S15 9 ~ 36 75 5 15 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q24-S24 9 ~ 36 75 3.12 24 3D Model PCB Footprint Stock Check VQB75W-Q24-S24 Sample Request Request a Quote
VQB75W-Q48-S3R3 18 ~ 75 40 12 3.3 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q48-S5 18 ~ 75 60 12 5 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q48-S12 18 ~ 75 75 6.25 12 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q48-S15 18 ~ 75 75 5 15 3D Model PCB Footprint -- Sample Request Request a Quote
VQB75W-Q48-S24 18 ~ 75 75 3.12 24 3D Model PCB Footprint Stock Check VQB75W-Q48-S24 Sample Request Request a Quote

NEWS AND RESOURCES