Discontinued

VWRAT2-SMT Series

2 W, 2:1 Input Range, Dual Regulated Output, 16 Pin SMT, 1500 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VWRAT2-D12-D5-SMT 9 ~ 18 2 5/ -5 0.2/ 0.2 Stock Check VWRAT2-D12-D5-SMT
VWRAT2-D12-D9-SMT 9 ~ 18 2 9/ -9 0.11/ 0.11 --
VWRAT2-D12-D12-SMT 9 ~ 18 2 12/ -12 0.08/ 0.083 Stock Check VWRAT2-D12-D12-SMT
VWRAT2-D12-D15-SMT 9 ~ 18 2 15/ -15 0.07/ 0.067 Stock Check VWRAT2-D12-D15-SMT
VWRAT2-D24-D5-SMT 18 ~ 36 2 5/ -5 0.2/ 0.2 Stock Check VWRAT2-D24-D5-SMT
VWRAT2-D24-D9-SMT 18 ~ 36 2 9/ -9 0.11/ 0.11 --
VWRAT2-D24-D12-SMT 18 ~ 36 2 12/ -12 0.08/ 0.083 Stock Check VWRAT2-D24-D12-SMT
VWRAT2-D24-D15-SMT 18 ~ 36 2 15/ -15 0.07/ 0.067 Stock Check VWRAT2-D24-D15-SMT