Discontinued

VWRBT3 Series

3 W, 2:1 Input Range, Single Regulated Output, 0.94"x0.54"x0.32"

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VWRBT3-D12-S3.3-SMT 9 ~ 18 3 3.3 0.83
VWRBT3-D12-S5-SMT 9 ~ 18 3 5 0.6
VWRBT3-D12-S15-SMT 9 ~ 18 3 15 0.2
VWRBT3-D24-S3.3-SMT 18 ~ 36 3 3.3 0.83
VWRBT3-D24-S5-SMT 18 ~ 36 3 5 0.6
VWRBT3-D24-S12-SMT 18 ~ 36 3 12 0.25
VWRBT3-D24-S15-SMT 18 ~ 36 3 15 0.2
VWRBT3-D48-S3.3-SMT 36 ~ 72 3 3.3 0.83
VWRBT3-D48-S5-SMT 36 ~ 72 3 5 0.6
VWRBT3-D48-S12-SMT 36 ~ 72 3 12 0.25
VWRBT3-D48-S15-SMT 36 ~ 72 3 15 0.2