Discontinued

VYB20W Series

20 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VYB20W-Q24-S3 9 ~ 36 16.5 3.3 5 Stock Check VYB20W-Q24-S3
VYB20W-Q24-S5 9 ~ 36 20 5 4 Stock Check VYB20W-Q24-S5
VYB20W-Q24-S12 9 ~ 36 20 12 1.67 Stock Check VYB20W-Q24-S12
VYB20W-Q24-S15 9 ~ 36 20 15 1.33 Stock Check VYB20W-Q24-S15
VYB20W-Q24-S24 9 ~ 36 20 24 0.83 --
VYB20W-Q24-D5 9 ~ 36 20 5/ -5 2/ 2 Stock Check VYB20W-Q24-D5
VYB20W-Q24-D12 9 ~ 36 20 12/ -12 0.833/ 0.833 Stock Check VYB20W-Q24-D12
VYB20W-Q24-D15 9 ~ 36 20 15/ -15 0.667/ 0.667 Stock Check VYB20W-Q24-D15
VYB20W-Q48-S3 18 ~ 75 16.5 3.3 5 Stock Check VYB20W-Q48-S3
VYB20W-Q48-S5 18 ~ 75 20 5 4 Stock Check VYB20W-Q48-S5
VYB20W-Q48-S12 18 ~ 75 20 12 1.67 Stock Check VYB20W-Q48-S12
VYB20W-Q48-S15 18 ~ 75 20 15 1.33 Stock Check VYB20W-Q48-S15
VYB20W-Q48-S24 18 ~ 75 20 24 0.83 --
VYB20W-Q48-D5 18 ~ 75 20 5/ -5 2/ 2 Stock Check VYB20W-Q48-D5
VYB20W-Q48-D12 18 ~ 75 20 12/ -12 0.833/ 0.833 Stock Check VYB20W-Q48-D12
VYB20W-Q48-D15 18 ~ 75 20 15/ -15 0.667/ 0.667 Stock Check VYB20W-Q48-D15