LED Driver Dc-Dc Converter
The VLD25-DIP series is a step-down constant current dc-dc converter housed in a compact package that has been designed for driving high power LEDs. Providing efficiency levels up to 95% and a wide input range, the series offers two means of LED dimming: PWM digital dimming control and analog dimming control via a trim POT. The VLD25-DIP is ideal for LED applications where precise accuracy and brightness control is needed including signage, transport, consumer electronics, and signaling.
Model Number | Input Voltage (Vdc) | Output Current (A) |
---|---|---|
VLD25-300-DIP | 5.5 ~ 46 | 0.3 |
VLD25-350-DIP | 5.5 ~ 46 | 0.35 |
VLD25-500-DIP | 5.5 ~ 46 | 0.5 |
VLD25-600-DIP | 5.5 ~ 46 | 0.6 |
VLD25-700-DIP | 5.5 ~ 46 | 0.7 |