Active

P78-2000-S Series

3 Pin SIP Non-Isolated Dc-Dc Converter

P78-2000-S Series
P78-2000-S Series Alternate View

Overview

  • 2 A
  • 3 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • -40 to +85°C temperature range
  • Pin compatible with LM78XX linear regulators
  • Wide input voltage range
  • No-load input current as low as 0.1 mA

Safety & Compliance

Documents

Description

The compact, encapsulated P78-2000-S non-isolated dc-dc converter series offers 2 A of output current and has been designed to offer a high-performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with LM78XX three-terminal linear regulators. Unlike linear regulators, the P78-2000-S dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.69 x 0.35 x 0.45
  • Dimensions LxWxH (mm)
     
    11.5 x 9 x 17.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
P78X2-2000-S 4.5 ~ 28 3.6 1.8 2 3D Model PCB Footprint Stock Check P78X2-2000-S Sample Request Request a Quote
P7802-2000-S 4.5 ~ 36 5 2.5/ -2.5 2/ 1 3D Model PCB Footprint Stock Check P7802-2000-S Sample Request Request a Quote
P7803-2000-S 6 ~ 36 6.6 3.3/ -3.3 2/ 1 3D Model PCB Footprint Stock Check P7803-2000-S Sample Request Request a Quote
P7805-2000-S 8 ~ 36 10 5/ -5 2/ 1 3D Model PCB Footprint Stock Check P7805-2000-S Sample Request Request a Quote
P7806-2000-S 10 ~ 36 13 6.5/ -6.5 2/ 1 3D Model PCB Footprint Stock Check P7806-2000-S Sample Request Request a Quote
P7809-2000-S 13 ~ 36 18 9/ -9 2/ 1 3D Model PCB Footprint Stock Check P7809-2000-S Sample Request Request a Quote
P7812-2000-S 16 ~ 36 24 12/ -12 2/ 1 3D Model PCB Footprint Stock Check P7812-2000-S Sample Request Request a Quote
P7815-2000-S 18 ~ 36 30 15/ -15 2/ 1 3D Model PCB Footprint Stock Check P7815-2000-S Sample Request Request a Quote