Active

P78-500 Series

3 Pin SIP Non-Isolated Dc-Dc Converter

P78-500 Series
P78-500 Series Alternate View

Overview

  • 24 V option 0.3 A, all others 0.5 A
  • 3 ~ 24 Vdc output options
  • 90 Vdc max input voltage
  • -40 to +85°C temperature range
  • Efficiency up to 93%
  • Ultra-wide input voltage range
  • Pin compatible with LM78XX linear regulators
  • Straight and bent pin options

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The P78-500 non-isolated dc-dc converter series is designed to offer high performance alternatives to linear regulators. Featuring a 10:1 wide input range and EN/IEC 62368 Certification, the series is also footprint compatible with LM78XX model regulators. Suited for both consumer and industrial use, the P78-500 Series is ideal for applications where board space is at a premium and energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.45 x 0.35 x 0.69
  • Dimensions LxWxH (mm)
     
    11.5 x 9 x 17.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
P7803-500 9 ~ 90 0.5 1.65 3.3 CE, UKCA 3D Model PCB Footprint Stock Check P7803-500 Sample Request Request a Quote
P7805-500 9 ~ 90 0.5 2.5 5 CE, UKCA 3D Model PCB Footprint Stock Check P7805-500 Sample Request Request a Quote
P7806-500 9 ~ 90 0.5 3.25 6.5 CE, UKCA 3D Model PCB Footprint Stock Check P7806-500 Sample Request Request a Quote
P7809-500 14 ~ 90 0.5 4.5 9 CE, UKCA 3D Model PCB Footprint Stock Check P7809-500 Sample Request Request a Quote
P7812-500 18 ~ 90 0.5 6 12 CE, UKCA 3D Model PCB Footprint Stock Check P7812-500 Sample Request Request a Quote
P7815-500 20 ~ 90 0.5 7.5 15 CE, UKCA 3D Model PCB Footprint Stock Check P7815-500 Sample Request Request a Quote
P7824-500 36 ~ 90 0.3 7.2 24 CE, UKCA 3D Model PCB Footprint Stock Check P7824-500 Sample Request Request a Quote