The P78-500R non-isolated dc-dc converter series is designed to offer high performance alternatives to linear regulators. Featuring a 10:1 wide input range and EN/IEC 62368 Certification, the series is also footprint compatible with LM78XX model regulators. Suited for both consumer and industrial use, the P78-500 Series is ideal for applications where board space is at a premium and energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Output Current (A) | Power (W) | Output Voltage (Vdc) | Safety Approvals |
---|---|---|---|---|---|
P7803-500R | 9 ~ 90 | 0.5 | 1.65 | 3.3 | CE, UKCA |
P7805-500R | 9 ~ 90 | 0.5 | 2.5 | 5 | CE, UKCA |
P7806-500R | 9 ~ 90 | 0.5 | 3.25 | 6.5 | CE, UKCA |
P7809-500R | 14 ~ 90 | 0.5 | 4.5 | 9 | CE, UKCA |
P7812-500R | 18 ~ 90 | 0.5 | 6 | 12 | CE, UKCA |
P7815-500R | 20 ~ 90 | 0.5 | 7.5 | 15 | CE, UKCA |
P7824-500R | 36 ~ 90 | 0.3 | 7.2 | 24 | CE, UKCA |