The compact, encapsulated P783-S non-isolated dc-dc converter series, offering 3 A of output current, EN 62368-1 certification, and no-load input current as low as 2 mA, has been designed to offer a high-performance alternative to linear regulators. The P783-S dc switching regulator series is extremely efficient up to 97% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern, such as industrial control and instrumentation.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
P783-Q24-S3-S | 8 ~ 36 | 10 | 3.3 | 3 |
P783-Q24-S5-S | 8 ~ 36 | 15 | 5 | 3 |
P783-Q24-S6-S | 8 ~ 36 | 19.5 | 6.5 | 3 |
P783-Q24-S9-S | 13 ~ 36 | 27 | 9 | 3 |
P783-Q24-S12-S | 16 ~ 36 | 36 | 12 | 3 |
P783-Q24-S15-S | 19 ~ 36 | 45 | 15 | 3 |