Active

P783F-S Series

12 Pin SIP Non-Isolated Dc-Dc Converter

P783F-S Series
P783F-S Series Alternate Image

Overview

  • 3 A
  • 3 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • No-load input current as low as 2 mA
  • -40 to +85°C temperature range
  • Efficiency up to 97%

Safety & Compliance

Documents

Description

The compact, open frame P783F-S non-isolated dc-dc converter series, offering 3 A of output current and no-load input current as low as 2 mA, has been designed to offer a high-performance alternative to linear regulators. The P783F-S dc switching regulator series is extremely efficient up to 97% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern, such as industrial control and instrumentation.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    1.2 x 0.229 x 0.653
  • Dimensions LxWxH (mm)
     
    30.6 x 5.8 x 16.6
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
P783F-Q24-S3-S 8 ~ 36 10 3.3 3 3D Model PCB Footprint Stock Check P783F-Q24-S3-S Sample Request Request a Quote
P783F-Q24-S5-S 8 ~ 36 15 5 3 3D Model PCB Footprint Stock Check P783F-Q24-S5-S Sample Request Request a Quote
P783F-Q24-S6-S 10 ~ 36 19.5 6.5 3 3D Model PCB Footprint Stock Check P783F-Q24-S6-S Sample Request Request a Quote
P783F-Q24-S9-S 13 ~ 36 27 9 3 3D Model PCB Footprint Stock Check P783F-Q24-S9-S Sample Request Request a Quote
P783F-Q24-S12-S 16 ~ 36 36 12 3 3D Model PCB Footprint Stock Check P783F-Q24-S12-S Sample Request Request a Quote
P783F-Q24-S15-S 19 ~ 36 45 15 3 3D Model PCB Footprint Stock Check P783F-Q24-S15-S Sample Request Request a Quote

NEWS AND RESOURCES