Active

P78B-1000 Series

3 Pin SIP Non-Isolated Dc-Dc Converter

P78B-1000 Series
P78B-1000 Series Alternate View

Overview

  • 1 A
  • 36 Vdc max input voltage
  • Pin compatible with LM78XX linear regulators
  • Compact SIP3 package
  • Low ripple and noise
  • -40 to +90°C temperature range

Safety & Compliance

Documents

Description

The compact P78B-1000 non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Housed in a compact SIP package, this series is pin compatible with LM78XX model regulators, and features low ripple and noise. Additionally, the P78 dc switching regulator does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.46 x 0.3 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 7.6 x 10.2
  • Protections
     
    Continuous Short Circuit
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) 3D Model PCB Footprint Stock Check Sample Request RFQ
P7802B-1000 4.75 ~ 36 1 1.8 1.8 3D Model PCB Footprint Stock Check P7802B-1000 Sample Request Request a Quote
P7803B-1000 4.75 ~ 36 1 3.3 3.3 3D Model PCB Footprint Stock Check P7803B-1000 Sample Request Request a Quote
P7805B-1000 6.5 ~ 36 1 5 5 3D Model PCB Footprint Stock Check P7805B-1000 Sample Request Request a Quote
P7806B-1000 8 ~ 36 1 6.5 6.5 3D Model PCB Footprint Stock Check P7806B-1000 Sample Request Request a Quote
P7809B-1000 11 ~ 36 1 9 9 -- -- -- Sample Request Request a Quote
P7812B-1000 15 ~ 36 1 12 12 3D Model PCB Footprint Stock Check P7812B-1000 Sample Request Request a Quote
P7815B-1000 18 ~ 36 1 15 15 3D Model PCB Footprint Stock Check P7815B-1000 Sample Request Request a Quote