Active

P78B-500 Series

3 Pin SIP Non-Isolated Dc-Dc Converter

P78B-500 Series
P78B-500 Series Alternate View

Overview

  • 0.5 A
  • 1 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • -40 to +85°C temperature range
  • Continuous short circuit protection
  • Low ripple and noise
  • Pin compatible with LM78XX linear regulators

Safety & Compliance

Documents

Description

The P78B-500 Series is a family of compact non-isolated dc-dc converters designed to offer a high performance alternative to linear regulators. Housed in a compact 3-pin SIP package, this series is pin compatible with LM78XX model regulators, and features low ripple and noise. Additionally, the P78 dc switching regulator does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.46 x 0.3 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 7.6 x 10.2
  • Protections
     
    Short Circuit
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) 3D Model PCB Footprint Stock Check Sample Request RFQ
P7802B-500 4.75 ~ 36 0.5 0.9 1.8 3D Model PCB Footprint Stock Check P7802B-500 Sample Request Request a Quote
P7803B-500 4.75 ~ 36 0.5 1.65 3.3 3D Model PCB Footprint Stock Check P7803B-500 Sample Request Request a Quote
P7805B-500 6.5 ~ 36 0.5 2.5 5 3D Model PCB Footprint Stock Check P7805B-500 Sample Request Request a Quote
P7806B-500 8 ~ 36 0.5 3.25 6.5 3D Model PCB Footprint Stock Check P7806B-500 Sample Request Request a Quote
P7809B-500 11 ~ 36 0.5 4.5 9 3D Model PCB Footprint Stock Check P7809B-500 Sample Request Request a Quote
P7812B-500 15 ~ 36 0.5 6 12 3D Model PCB Footprint Stock Check P7812B-500 Sample Request Request a Quote
P7815B-500 18 ~ 36 0.5 7.5 15 3D Model PCB Footprint Stock Check P7815B-500 Sample Request Request a Quote