P78E-1000 Series

1 A Output Current, 6~36 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter

P78E-1000 Series

The compact, encapsulated P78E-1000 non-isolated dc-dc converter series, offering 1 A of output current and suited for positive or negative output applications, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the P78E-1000 dc switching regulator series is extremely efficient up to 96% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Features


  • 1 A current output
  • -40 to +85°C temperature range
  • Pin compatible with LM78XX and LM79XX linear regulators
  • Suited for negative output applications
  • No-load input current as low as 0.2 mA
  • Short circuit protection
  • Efficiency up to 96%
  • Designed to meet IEC/EN 62368-1

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.457 x 0.315 x 0.409
  • Dimensions LxWxH (mm)
     
    11.6 x 8 x 10.4

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
P78E03-1000 6 ~ 36 3.3 3.3 1 CE 3D Model PCB Footprint Stock Check P78E03-1000 Sample Request Request a Quote
P78E05-1000 8 ~ 36 5 5 1 CE 3D Model PCB Footprint Stock Check P78E05-1000 Sample Request Request a Quote
P78E09-1000 13 ~ 36 9 9 1 CE 3D Model PCB Footprint Stock Check P78E09-1000 Sample Request Request a Quote
P78E12-1000 16 ~ 36 12 12 1 CE 3D Model PCB Footprint Stock Check P78E12-1000 Sample Request Request a Quote
P78E15-1000 20 ~ 36 15 15 1 CE 3D Model PCB Footprint Stock Check P78E15-1000 Sample Request Request a Quote