Recommended Replacement
Datasheet
The ultra-compact PXO78-500-M non-isolated dc-dc converter series has been designed to offer a high-performance alternative to linear regulators in a short-circuit protected SMT package. Unlike linear regulators, The surface mounted PXO78-500-M Series is highly efficient, up to 95%, and offers wide operation ranges in both input and temperature. This series is ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Output Current (A) | Power (W) | Output Voltage (Vdc) |
---|---|---|---|---|
PXO7803-500-M-TR | 4.75 ~ 36 | 0.5 | 1.65 | 3.3 |
PXO7805-500-M-TR | 6.5 ~ 36 | 0.5 | 2.5 | 5 |
PXO7806-500-M-TR | 8 ~ 36 | 0.5 | 3.25 | 6.5 |
PXO7809-500-M-TR | 12 ~ 36 | 0.5 | 4.5 | 9 |
PXO7812-500-M-TR | 15 ~ 36 | 0.5 | 6 | 12 |
PXO7815-500-M-TR | 19 ~ 36 | 0.5 | 7.5 | 15 |