Recommended Replacement
Datasheet
The ultra-compact PXO78-500-S non-isolated dc-dc converter series has been designed to offer a high-performance alternative to linear regulators in a short-circuit protected SIP package. Unlike linear regulators, the PXO78-500-S Series is highly efficient, up to 95%, and offers wide operation ranges in both input and temperature. This series is ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Current (A) | Output Voltage (Vdc) |
---|---|---|---|---|
PXO7803-500-S | 4.75 ~ 36 | 1.65, 0.99 | 0.5/ -0.3 | 3.3/ -3.3 |
PXO7805-500-S | 6.5 ~ 36 | 2.5, 1.5 | 0.5/ -0.3 | 5/ -5 |
PXO7806-500-S | 8 ~ 36 | 3.25, 1.95 | 0.5/ -0.3 | 6.5/ -6.5 |
PXO7809-500-S | 12 ~ 36 | 4.5, 1.35 | 0.5/ -0.15 | 9/ -9 |
PXO7812-500-S | 15 ~ 36 | 6, 1.8 | 0.5/ -0.15 | 12/ -12 |
PXO7815-500-S | 19 ~ 36 | 7.5, 2.25 | 0.5/ -0.15 | 15/ -15 |