1.5 A Output Current, 4.75~18 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter
The compact V78-1500 non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the series is footprint compatible with TO-220 package LM78XX model regulators. Unlike linear regulators, the V78 dc switching regulator does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
V7803-1500 | 4.75 ~ 18 | 5 | 3.3 | 1.5 |
V7805-1500 | 6.5 ~ 18 | 7.5 | 5 | 1.5 |
V7806-1500 | 8 ~ 18 | 9.75 | 6.5 | 1.5 |