The compact V78-2000R non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the series is footprint compatible with TO-220 package LM78XX model regulators. Unlike linear regulators, the V78 dc switching regulator does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | ||
---|---|---|---|---|---|---|
V7802-2000R | 4.75 ~ 18 | 5 | 2.5 | 2 | ||
* Discontinued Model | Recommended Replacement | |||||
V7802-2000R | P78-2000R-S Series |