Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.457 x 0.297 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 7.55 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
V7803-500 4.75 ~ 28 1.65 3.3 0.5 Stock Check V7803-500
V7805-500 6.5 ~ 32 2.5 5 0.5 Stock Check V7805-500
V7806-500 8 ~ 32 3.25 6.5 0.5 Stock Check V7806-500
V7809-500 11 ~ 32 4.5 9 0.5 Stock Check V7809-500
V7812-500 15 ~ 32 6 12 0.5 Stock Check V7812-500
V7815-500 18 ~ 32 7.5 15 0.5 Stock Check V7815-500