V78-500 Series

3 Pin SIP Non-Isolated Dc-Dc Converter

Overview

  • 0.5 A
  • 3 ~ 15 Vdc output options
  • 32 Vdc max input voltage
  • Wide input voltage range
  • High efficiency up to 96%
  • No heat sink required
  • Pin compatible with LM78XX and LM79XX linear regulators
  • Low ripple and noise
  • UL94-V0 package material
  • -40 to +85°C temperature range

Safety & Compliance

Documents

Description

The compact V78-500 series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the V78 does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.457 x 0.297 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 7.55 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check RFQ
V7805-500 6.5 ~ 32 2.5 5 0.5 3D Model Stock Check V7805-500 Request a Quote
V7809-500 11 ~ 32 4.5 9 0.5 -- Stock Check V7809-500 --
V7812-500 15 ~ 32 6 12 0.5 3D Model Stock Check V7812-500 Request a Quote
* Discontinued Model Recommended Replacement
V7809-500 VX78-500 Series
V7809-500 VX78039-500