Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.6 x 0.327 x 0.285
  • Dimensions LxWxH (mm)
     
    15.24 x 8.3 x 7.25

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
V7803-500-SMT 4.5 ~ 28 1.65 3.3 0.5 Stock Check V7803-500-SMT
V7805-500-SMT 6 ~ 28 2.5 5 0.5 Stock Check V7805-500-SMT
V7812-500-SMT 14 ~ 28 6 12 0.5 Stock Check V7812-500-SMT
V7815-500-SMT 17 ~ 28 7.5 15 0.5 Stock Check V7815-500-SMT