10 Pin SMT Non-Isolated Dc-Dc Converter
The compact, encapsulated V78E-500-SMT non-isolated dc-dc converter series, offering 500 mA of output current in a surface mount package, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the V78E-500-SMT dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
V78E01-500-SMT | 4.75 ~ 28 | 0.75 | 1.5 | 0.5 | CE |
V78E02-500-SMT | 4.75 ~ 32 | 1.25 | 2.5 | 0.5 | CE |
V78E03-500-SMT | 4.75 ~ 36 | 1.65 | 3.3 | 0.5 | CE |
V78E05-500-SMT | 6.5 ~ 36 | 2.5 | 5 | 0.5 | CE |
V78E06-500-SMT | 8 ~ 36 | 3.25 | 6.5 | 0.5 | CE |
V78E09-500-SMT | 12 ~ 36 | 4.5 | 9 | 0.5 | CE |
V78E12-500-SMT | 15 ~ 36 | 6 | 12 | 0.5 | CE |
V78E15-500-SMT | 19 ~ 36 | 7.5 | 15 | 0.5 | CE |