Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Dc-Dc Converters
Non-Isolated
VPOL20A-12W-SIP
12 Pin SIP Non-Isolated Dc-Dc Converter
Datasheet
Overview
20 A
0 ~ 5 Vdc output options
14 Vdc max input voltage
Safety & Compliance
Documents
RoHS & REACH
Instruction Manual
Specifications
Regulation
Yes
Package Type
SIP
Isolation (Vdc)
0
Dimensions LxWxH (in)
2.4 x 0.51 x 0.33
Dimensions LxWxH (mm)
12.95 x 61 x 8.3
Input Voltage (Vdc)
6 ~ 14
Power (W)
100
Output Current (A)
20
Output Voltage (Vdc)
0.75