Discontinued

VPOL20A-12W-SMT

20 A Output Current, 6~14 Vdc Input, SMT, Non-Isolated, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    1.7 x 0.53 x 0.37
  • Dimensions LxWxH (mm)
     
    13.46 x 43.2 x 9.3
  • Input Voltage (Vdc)
     
    6 ~ 14
  • Power (W)
     
    100
  • Output Current (A)
     
    20
  • Output Voltage (Vdc)
     
    0.75