The compact, encapsulated VX78-1000 non-isolated dc-dc converter series, suited for positive or negative output applications, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the VX78-1000 dc switching regulator series is extremely efficient up to 96% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VX7803-1000 | 6 ~ 36 | 3.3 | 3.3 | 1 | UL/cUL, CSA |
VX7805-1000 | 8 ~ 36 | 5 | 5 | 1 | UL/cUL, CSA |
VX78039-1000 | 13 ~ 36 | 9 | 9 | 1 | UL/cUL, CSA |
VX78012-1000 | 16 ~ 36 | 12 | 12 | 1 | UL/cUL, CSA |
VX7815-1000 | 20 ~ 36 | 15 | 15 | 1 | UL/cUL, CSA |