The compact, encapsulated VX78-500 non-isolated dc-dc converter series, suited for positive or negative output applications, has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, this series is footprint compatible with TO-220 package LM78XX and LM79XX model regulators. Unlike linear regulators, the VX78-500 dc switching regulator series is extremely efficient up to 95% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VX7803-500 | 4.75 ~ 36 | 1.65 | 3.3 | 0.5 | UL/cUL, CSA |
VX7805-500 | 6.5 ~ 36 | 2.5 | 5 | 0.5 | UL/cUL, CSA |
VX78039-500 | 12 ~ 36 | 4.5 | 9 | 0.5 | UL/cUL, CSA |
VX78012-500 | 15 ~ 36 | 6 | 12 | 0.5 | UL/cUL, CSA |
VX7815-500 | 19 ~ 36 | 7.5 | 15 | 0.5 | UL/cUL, CSA |