The compact, encapsulated VX78-500-W non-isolated dc-dc converter series, suited for positive or negative output applications, has been designed to offer a high-performance alternative to linear regulators. Utilizing switching technology, this series is compatible with LM78XX three-terminal linear regulators. The VX78-500-W dc switching regulator series is extremely efficient up to 95% and does not require a heat sink. This series offers a stable voltage supply without the need of a PCB.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VX7803-500-W | 4.75 ~ 36 | 1.65 | 3.3 | 0.5 |
VX7805-500-W | 6.5 ~ 36 | 2.5 | 5 | 0.5 |
VX7809-500-W | 12 ~ 36 | 4.5 | 9 | 0.5 |
VX7812-500-W | 15 ~ 36 | 6 | 12 | 0.5 |
VX7815-500-W | 19 ~ 36 | 7.5 | 15 | 0.5 |