The compact, open frame VXO78-500-M non-isolated dc-dc converter series has been designed to offer a high-performance alternative to linear regulators in a short-circuit protected SMT package. Unlike linear regulators, the VXO78-500-M dc switching regulator series is extremely efficient, up to 95%. This series is ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VXO7803-500-M | 4.75 ~ 36 | 1.65 | 3.3 | 0.5 | CE |
VXO7805-500-M | 6.5 ~ 36 | 2.5 | 5 | 0.5 | CE |
VXO7809-500-M | 12 ~ 36 | 4.5 | 9 | 0.5 | CE |
VXO78012-500-M | 15 ~ 36 | 6 | 12 | 0.5 | CE |
VXO78015-500-M | 19 ~ 36 | 7.5 | 15 | 0.5 | CE |