Active

VXO78-500-M Series

4 Pin SMT Non-Isolated Dc-Dc Converter

VXO78-500-M Series
VXO78-500-M Series Alternate View

Overview

  • 0.5 A
  • 3 ~ 15 Vdc output options
  • 36 Vdc max input voltage
  • Ultra-compact SMT package
  • -40 to +85°C temperature range
  • Wide input voltage range
  • No-load input current as low as 0.2 mA
  • Efficiency up to 95%

Safety & Compliance

Documents

Description

The compact, open frame VXO78-500-M non-isolated dc-dc converter series has been designed to offer a high-performance alternative to linear regulators in a short-circuit protected SMT package. Unlike linear regulators, the VXO78-500-M dc switching regulator series is extremely efficient, up to 95%. This series is ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.49 x 0.53 x 0.14
  • Dimensions LxWxH (mm)
     
    12.5 x 13.5 x 3.5
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VXO7803-500-M 4.75 ~ 36 1.65 3.3 0.5 3D Model PCB Footprint Stock Check VXO7803-500-M Sample Request Request a Quote
VXO7805-500-M 6.5 ~ 36 2.5 5 0.5 3D Model PCB Footprint Stock Check VXO7805-500-M Sample Request Request a Quote
VXO7809-500-M 12 ~ 36 4.5 9 0.5 3D Model PCB Footprint Stock Check VXO7809-500-M Sample Request Request a Quote
VXO78012-500-M 15 ~ 36 6 12 0.5 3D Model PCB Footprint Stock Check VXO78012-500-M Sample Request Request a Quote
VXO78015-500-M 19 ~ 36 7.5 15 0.5 3D Model PCB Footprint Stock Check VXO78015-500-M Sample Request Request a Quote

NEWS AND RESOURCES