This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Product Icon VMS-80 Series

80 W, Single Output, Medical, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

VMS-80 Series

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Grade
     
    Medical
  • Dimensions LxWxH (in)
     
    3 x 5 x 1.28
  • Dimensions LxWxH (mm)
     
    76.5 x 127 x 32.5

MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VMS-80-5 70 5 14 UL/cUL, TUV
VMS-80-9 80 9 8.89 TUV, UL/cUL
VMS-80-12 80 12 6.66 TUV, UL/cUL
VMS-80-15 80 15 5.33 TUV, UL/cUL
VMS-80-18 80 18 4.44 TUV, UL/cUL
VMS-80-24 80 24 3.33 TUV, UL/cUL
VMS-80-30 80 30 2.66 TUV, UL/cUL
VMS-80-36 80 36 2.22 UL/cUL, TUV